Danfoss
EC045-05TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC045-05TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Suatible for use hydraulic railways ssytems with petroleum and water glycol base fluids | |
| Bend radius - min | 1.57 in | |
| Brand | Danfoss | |
| Burst pressure | 4400 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -4 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .31 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .56 in | |
| Product Height | .31 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 1.153 in³ | |
| Product Weight | .19 lb | |
| Product Width | .31 in | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | EC045 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .31 in | |
| Working pressure | 1100 Psi | |
| Working temperature - max | 257 °F | |
| Working temperature - min | -40 °F |