Danfoss
EC045-10TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC045-10TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Suatible for use hydraulic railways ssytems with petroleum and water glycol base fluids |
| Bend radius - min | 3.54 in |
| Brand | Danfoss |
| Burst pressure | 2900 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -10 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .63 in |
| Lay line style | Ink Transfer |
| Outside diameter | .98 in |
| Product Height | .63 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 4.763 in³ |
| Product Weight | .26 lb |
| Product Width | .63 in |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | EC045 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .63 in |
| Working pressure | 725 Psi |
| Working temperature - max | 257 °F |
| Working temperature - min | -40 °F |