Winner by Danfoss
EC110-24LTK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC110-24LTK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service. | |
| Bend radius - min | 19.69 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 2900 Psi | |
| Certification(s) | EN853 1SN | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 2.05 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 2.05 in | |
| Product Height | 2.05 in | |
| Product Length/Depth | .08 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 4.034 in³ | |
| Product Weight | .94 lb | |
| Product Width | 2.05 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC110 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 1 in | |
| Working pressure | 725 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |