
Winner by Danfoss
EC110-48LTK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC110-48LTK
Product specifications
Characteristic | Value |
|---|---|
| Application | Suatible for use hydraulic railways ssytems with petroleum and water glycol base fluids |
| Bend radius - min | 5.91 in |
| Brand | Winner by Danfoss |
| Burst pressure | 2320 Psi |
| Certification(s) | EN853 1SN |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -48 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.41 in |
| Product Height | .77 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 7.115 in³ |
| Product Weight | .42 lb |
| Product Width | .77 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC110 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 1 in |
| Working pressure | 580 Psi |
| Working temperature - max | 257 °F |
| Working temperature - min | -40 °F |