
Danfoss
EC112-06D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC112-06D
Product specifications
Characteristic | Value |
|---|---|
| Application | hydraulic system with petroleum and water glycol base fluids |
| Bend radius - min | 2.56 in |
| Brand | Danfoss |
| Burst pressure | 10400 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -6 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .38 in |
| Lay line style | Ink Transfer |
| Outside diameter | .57 in |
| Product Height | .38 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 1.733 in³ |
| Product Weight | .18 lb |
| Product Width | .38 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC112 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .25 in |
| Working pressure | 2600 Psi |
| Working temperature - max | 257 °F |
| Working temperature - min | -40 °F |