Danfoss
EC112-06TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC112-06TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Suitable for use in hydraulics system with petroleum and water glycol based fluids. | |
| Bend radius - min | 2.56 in | |
| Brand | Danfoss | |
| Burst pressure | 12500 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .38 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .67 in | |
| Product Height | .57 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 3.899 in³ | |
| Product Weight | .18 lb | |
| Product Width | .57 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC112 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 2600 Psi | |
| Working temperature - max | 257 °F | |
| Working temperature - min | -40 °F |