Danfoss
EC112-10TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC112-10TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Suiatble for use in hydraulic railwat systems and petroleum and water-glycol base fluids |
| Bend radius - min | 3.94 in |
| Brand | Danfoss |
| Burst pressure | 7600 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -10 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .63 in |
| Lay line style | Ink Transfer |
| Outside diameter | .83 in |
| Product Height | .83 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 8.267 in³ |
| Product Weight | .3 lb |
| Product Width | .83 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC112 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .2 in |
| Working pressure | 1900 Psi |
| Working temperature - max | 257 °F |
| Working temperature - min | -40 °F |