
Winner by Danfoss
EC115-05LTK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC115-05LTK
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service. |
| Bend radius - min | 2.17 in |
| Brand | Winner by Danfoss |
| Burst pressure | 12500 Psi |
| Certification(s) | EN857 1SC |
| Color | Black |
| Compliance(s) | DNVUSCGBWBMSHA Approved |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -5 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .31 in |
| Lay line style | Transfer Tape |
| Outside diameter | .57 in |
| Product Height | .57 in |
| Product Length/Depth | .08 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | .312 in³ |
| Product Weight | .13 lb |
| Product Width | .57 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC115 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .25 in |
| Working pressure | 3125 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |