Winner by Danfoss
EC115-4L
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC115-4L
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Bend radius - min | 1.97 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 13000 Psi | |
| Certification(s) | EN857 1SC | |
| Color | Black | |
| Compliance(s) | DNVUSCGBWBMSHA Approved | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -4 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .25 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .53 in | |
| Product Height | .53 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3.371 in³ | |
| Product Weight | .12 lb | |
| Product Width | .53 in | |
| Qualified hose fittings | 1A, Z, Winner 2-piece non-skived | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC115 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 3250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |