
Winner by Danfoss
EC118-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC118-04
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Low and medium pressure hydraulic systems, petroleum and water-based fluids, construction equipment, agriculture equipment. |
| Bend radius - min | 1.97 in |
| Brand | Winner by Danfoss |
| Burst pressure | 12200 Psi |
| Certification(s) | SAE 100R17 |
| Color | Black |
| Compliance(s) | USCGMSHA Approved |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -4 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .25 in |
| Lay line style | Embossed |
| Outside diameter | .52 in |
| Product Height | .52 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 3.245 in³ |
| Product Weight | .12 lb |
| Product Width | .52 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC118 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 1.5 in |
| Working pressure | 3050 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |