Winner by Danfoss
EC210-05RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC210-05RL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system service with petroleum and water-based fluids, for general industrial service. |
| Bend radius - min | 4.53 in |
| Brand | Winner by Danfoss |
| Burst pressure | 20400 Psi |
| Certification(s) | EN853 2SN |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -5 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 200000 cycles |
| Inside diameter | .31 in |
| Lay line style | Ink Transfer |
| Outside diameter | .68 in |
| Package form | Reel |
| Product Height | .68 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 5.549 in³ |
| Product Weight | .29 lb |
| Product Width | .68 in |
| Qualified hose fittings | 1A, Z, and Winner 2-piece non-skived fittings |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | EC210 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 5100 Psi |