
Winner by Danfoss
EC210-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC210-06
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High pressure hydraulics subjected to high surge peaks. |
| Bend radius - min | 5.12 in |
| Brand | Winner by Danfoss |
| Burst pressure | 19200 Psi |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -6 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .38 in |
| Lay line style | Embossed |
| Outside diameter | .68 in |
| Product Height | .68 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 5.549 in³ |
| Product Weight | .29 lb |
| Product Width | .68 in |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | EC210 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .37 in |
| Working pressure | 4800 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |