
Winner by Danfoss
EC210-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC210-20
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High pressure hydraulics subjected to high surge peaks. |
| Bend radius - min | 16.54 in |
| Brand | Winner by Danfoss |
| Burst pressure | 7200 Psi |
| Certification(s) | EN856 4SH |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -20 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1.25 in |
| Lay line style | Embossed |
| Outside diameter | 1.95 in |
| Product Height | 1.95 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 45.63 in³ |
| Product Weight | 1.27 lb |
| Product Width | 1.95 in |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | EC210 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 1300 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |