Winner by Danfoss
EC210-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC210-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | High pressure hydraulic systems | |
| Bend radius - min | 19.69 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 5200 Psi | |
| Certification(s) | EN856 4SH | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.5 in | |
| Lay line style | Embossed | |
| Outside diameter | 2.2 in | |
| Product Height | 2.2 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 58.08 in³ | |
| Product Weight | 1.41 lb | |
| Product Width | 2.2 in | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | EC210 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 1800 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |