
Winner by Danfoss
EC215-16LTK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC215-16LTK
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system service with petroleum and water-based fluids, for general industrial service. |
| Bend radius - min | 6.3 in |
| Brand | Winner by Danfoss |
| Burst pressure | 9600 Psi |
| Certification(s) | EN857 2SC |
| Color | Black |
| Compliance(s) | BWBDNVUSCGMSHA Approved |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -16 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 200000 cycles |
| Inside diameter | 1 in |
| Lay line style | Transfer Tape |
| Outside diameter | 1.44 in |
| Product Height | 1.44 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 24.883 in³ |
| Product Weight | .79 lb |
| Product Width | 1.44 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC215 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .75 in |
| Working pressure | 2400 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |