
Winner by Danfoss
EC215S-08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC215S-08
Product specifications
Characteristic | Value |
|---|---|
| Application | High Pressure hydraulics subjected to high surge peaks |
| Bend radius - min | 3.54 in |
| Brand | Winner by Danfoss |
| Burst pressure | 16000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .82 in |
| Product Height | .82 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 8.069 in³ |
| Product Weight | .38 lb |
| Product Width | .82 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC215S Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .32 in |
| Working pressure | 4000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |