Winner by Danfoss
EC215S-12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC215S-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | High Pressure hydraulics subjected to high surge peaks | |
| Bend radius - min | 4.72 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 12500 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.1 in | |
| Product Height | 1.1 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 14.52 in³ | |
| Product Weight | .54 lb | |
| Product Width | 1.1 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC215S Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .35 in | |
| Working pressure | 2350 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |