Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.440 | |
| A dimension MM | 113.000 | |
| Catalog Item | EC2567-1010S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.830 | |
| Drop dimension MM | 21.10 | |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.575 | |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.440 | |
| Inside diameter MM | 11.100 | |
| Product height in | 0.830 | |
| Product height mm | 21.082 | |
| Product length in | 4.440 | |
| Product length mm | 112.776 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread size 1 | 1-14 UNS | 1-14 UNS |