Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.680 | |
| A dimension MM | 68.072 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EC2625-0808S | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.917 | |
| Drop dimension MM | 99.49 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.800 | |
| Hose cut off factor MM | 45.720 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3500 | |
| Inside diameter MM | 8.8900 | |
| Product height in | 4.358 | |
| Product height mm | 110.693 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Series | E SERIES | E Series |
| Thread sealant | NO | No |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Tube OD 1 IN | 0.315 | |
| Tube OD 1 MM | 8.000 |