Winner by Danfoss
EC330-10TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC330-10TK
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulics systems in industry and agriculture |
| Bend radius - min | 8.27 in |
| Brand | Winner by Danfoss |
| Burst pressure | 20400 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 3 Braid |
| Cover material | Synthetic Rubber |
| Dash size | -10 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .62 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.04 in |
| Product Height | 1.04 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 12.979 in³ |
| Product Weight | .76 lb |
| Product Width | 1.04 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC330 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 5100 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |