Winner by Danfoss
EC330-12TK
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC330-12TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | High pressure hydraulic system with petroleum and water glycol base fluids for lubricating oils and water | |
| Bend radius - min | 4.72 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 24000 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 3 Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.18 in | |
| Product Height | .75 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 10.62 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.18 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC330 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .38 in | |
| Working pressure | 64500 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |