Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.850 | |
| A dimension MM | 97.790 | |
| Angle shape | 73 DEGREE | 73 Degree |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EC3674-3220S | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.350 | |
| Drop dimension MM | 59.69 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. DKO SWIVEL LL DUTY | 24 deg. DKO swivel LL duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.160 | |
| Hose cut off factor MM | 80.264 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.0600 | |
| Inside diameter MM | 26.9240 | |
| Product height in | 2.350 | |
| Product height mm | 59.690 | |
| Product length in | 3.850 | |
| Product length mm | 97.790 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | E SERIES | E Series |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |