Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Danfoss |
| Catalog Item | EC3831-0505S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End size 1 | -5 |
| End Type 1 | Male inverted flare |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.551 |
| Hose cut off factor MM | 39.390 |
| Hose size | -5 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.800 |
| Product height in | 0.642 |
| Product height mm | 16.307 |
| Product length in | 2.454 |
| Product length mm | 62.332 |
| Product material | Carbon steel |
| Product width in | 0.642 |
| Product width mm | 16.307 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146173331 |
