Winner by Danfoss
EC415-8L
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC415-8L
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic systems service with petroleum and water based fluids, for general use. | |
| Bend radius - min | 7.09 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 16200 Psi | |
| Certification(s) | SAE 100R12EN856 Type R12 | |
| Color | Black | |
| Compliance(s) | MSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Outside diameter | .94 in | |
| Package form | Bulk | |
| Product Height | .94 in | |
| Product Length/Depth | 2131 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 22595.419 in³ | |
| Product Weight | 1065.5 lb | |
| Product Width | .94 in | |
| Qualified hose fittings | 4s/6s Series | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC415 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .44 in | |
| UNSPSC | 40142020 | |
| Working pressure | 4050 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |