Winner by Danfoss
EC426-06TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC426-06TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Suitable for use in hydraulic system with high peak presure | |
| Bend radius - min | 7.09 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 25800 Psi | |
| Certification(s) | EN856 4SP | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 50000 cycles | |
| Inside diameter | .37 in | |
| Lay line style | Embossed | |
| Outside diameter | .82 in | |
| Product Height | .37 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1.643 in³ | |
| Product Weight | .5 lb | |
| Product Width | .37 in | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | EC426 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .37 in | |
| Working pressure | 6450 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |