Winner by Danfoss
EC426-12TK
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC426-12TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Suiatble for use in hydraulic railwat systems and petroleum and water-glycol base fluids | |
| Bend radius - min | 11.81 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 20400 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.3 in | |
| Product Height | 1.3 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 20.28 in³ | |
| Product Weight | .99 lb | |
| Product Width | 1.3 in | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | EC426 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .55 in | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |