Winner by Danfoss
EC521-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC521-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system service with petroleum and water based fluids, for general use. | |
| Bend radius - min | 1.5 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 20400 Psi | |
| Certification(s) | SAE 100R13 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 500000 cycles | |
| Inside diameter | 1 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.54 in | |
| Package form | Bulk | |
| Product Height | 1.54 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 28.459 in³ | |
| Product Weight | 1.24 lb | |
| Product Width | 1.54 in | |
| Qualified hose fittings | 1A, 4S, 6S | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC521 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |