Winner by Danfoss
EC521-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC521-20
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system service with petroleum and water based fluids, for general use. |
| Bend radius - min | 16 in |
| Brand | Winner by Danfoss |
| Burst pressure | 20400 Psi |
| Certification(s) | SAE 100R13 |
| Color | Black |
| Conductivity | Conductive |
| Construction | Multi Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -20 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 500000 cycles |
| Inside diameter | 1.25 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.85 in |
| Package form | Bulk |
| Product Height | 1.85 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 41.07 in³ |
| Product Weight | 1.69 lb |
| Product Width | 1.85 in |
| Qualified hose fittings | 1A, 4S, 6S |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC521 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 5100 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |