Winner by Danfoss
EC521-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC521-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system service with petroleum and water based fluids, for general use. | |
| Bend radius - min | 20 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 20400 Psi | |
| Certification(s) | SAE 100R13 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 500000 cycles | |
| Inside diameter | 1.5 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 2.17 in | |
| Package form | Bulk | |
| Product Height | 2.17 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 56.507 in³ | |
| Product Weight | 2.25 lb | |
| Product Width | 2.17 in | |
| Qualified hose fittings | 1A, 4S, 6S | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC521 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |