Aeroquip by Danfoss
EC525-12-00600
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC525-12-00600
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic, Crude, Fuel and Lubricating Oils, Gasolene | |
| Bend radius - min | 9.5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 20000 Psi | |
| Certification(s) | ABS | |
| Color | Blue | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conditional temperature range | Phosphate-Ester base fluids maximum working temperature 182 F | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 1000000 cycles | |
| Inside diameter | .75 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.24 in | |
| Package form | Cut length | |
| Product Height | 1.24 in | |
| Product Length/Depth | 5 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 92.256 in³ | |
| Product Weight | 4.3 lb | |
| Product Width | 1.24 in | |
| Qualified hose fittings | 4S, 4S | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC525 Series | |
| Tube material | Elastomer | |
| Tube wall thickness | .245 in | |
| Working pressure | 5000 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |