Aeroquip by Danfoss
EC525-12-050BX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC525-12-050BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum and fire-resistant hydraulic fluids, fuel and lubricating oils, gasoline, water and other industrial fluids. |
| Bend radius - min | 9.5 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 20000 Psi |
| Certification(s) | SAE 100R12EN856 Type R12 |
| Color | Blue |
| Compliance(s) | EN45545MSHA Approved |
| Conditional temperature range | Phosphate-Ester base fluids maximum working temperature 182 F |
| Conductivity | Conductive |
| Construction | 4 Spiral |
| Cover material | Elastomer |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 1000000 cycles |
| Inside diameter | .75 in |
| Lay line style | Embossed |
| Outside diameter | 1.24 in |
| Package form | Box |
| Product Height | 1.24 in |
| Product Length/Depth | 4.16 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 76.757 in³ |
| Product Weight | 3.58 lb |
| Product Width | 1.24 in |
| Qualified hose fittings | 1A-12, 4S |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC525 Series |
| Tube material | AQP Inner tube |
| UNSPSC | 40142020 |
| UPC | 815628026215 |
| Working pressure | 5000 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -40 °F |