Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 20.000 |
Bend radius min (mm) | 508.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 960 |
Burst pressure (psi) | 14000 |
Certifications | DNVMSHA ApprovedUSCG |
Color | Blue |
Compliances | ABS |
Conditional temp range | 182F for phosphate-ester |
Conductivity | Conductive |
Construction | 4 Wire Spiral |
Cover material | Chlorinated Polyethylene (CPE) |
Impulse cycle (cycles) | 500000 |
Inside diameter (inch) | 2.12 |
Inside diameter (mm) | 53.90 |
Lay line style | Ink transfer |
Length (in) | 444.00000 |
Length (mm) | 11277.60000 |
Outside diameter (inch) | 2.12 |
Outside diameter (mm) | 53.90 |
Package form | Cut length |
Qualified hose fittings | TTC12 |
Reinforcement material | Brass plated steel wire |
Series | EC525 Series |
Size | -24 |
Tube material | Chlorinated Polyethylene (CPE) |
Working pressure max (bar) | 240 |
Working pressure max (psi) | 3500 |
Working temperature max (C) | 149 |
Working temperature max (F) | 300.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |