Winner by Danfoss
EC640-06TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC640-06TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Suitable for use in hydraulic systems with petroleum and water glycol based fluids for lubricating oils and water | |
| Bend radius - min | 2.56 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 24400 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .37 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .73 in | |
| Product Height | .73 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 6.395 in³ | |
| Product Weight | .47 lb | |
| Product Width | .73 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC640 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .36 in | |
| Working pressure | 6100 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |