Winner by Danfoss
EC640-08NL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC640-08NL
Product specifications
Characteristic | Value |
|---|---|
| Application | HYDRAULIC SYSTEMS WITH PETROLEUM AND WATER-CLYCOL BASE FLUIDS, FOR LUBRICATING OILS AND WATER |
| Bend radius - min | 3.54 in |
| Brand | Winner by Danfoss |
| Burst pressure | 24400 Psi |
| Certification(s) | EN857 1SC |
| Color | Black |
| Compliance(s) | USCGBWBMSHA ApprovedDNV |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 500000 cycles |
| Inside diameter | .5 in |
| Lay line style | Ink Transfer |
| Outside diameter | .83 in |
| Product Height | .92 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 10.157 in³ |
| Product Weight | .62 lb |
| Product Width | .92 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | EC640 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 6100 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |