Winner by Danfoss
EC640-12NL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC640-12NL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMS WITH PETROLEUM AND WATER-CLYCOL BASE FLUIDS, FOR LUBRICATING OILS AND WATER | |
| Bend radius - min | 5.91 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 24400 Psi | |
| Certification(s) | EN857 1SC | |
| Color | Black | |
| Compliance(s) | USCGDNVBWBMSHA Approved | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 500000 cycles | |
| Inside diameter | .75 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.18 in | |
| Product Height | 1.18 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 16.709 in³ | |
| Product Weight | .84 lb | |
| Product Width | 1.18 in | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | EC640 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 6100 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |