Aeroquip by Danfoss
EC850-16MT39
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC850-16MT39
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Industrial installation | |
| Bend radius - min | 10.63 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 29000 Psi | |
| Certification(s) | SAE 100R15EN856 Type R15 | |
| Compliance(s) | EN45545MSHA Approved | |
| Conductivity | Conductive | |
| Construction | Multi Spiral | |
| Cover material | Nitrile | |
| Dash size | -16 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 500000 cycles | |
| Inside diameter | 1.04 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | 1.57 in | |
| Product Height | 1.57 in | |
| Product Length/Depth | 127.96 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3784.903 in³ | |
| Product Weight | 5.09 lb | |
| Product Width | 1.57 in | |
| Qualified hose fittings | 1W | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | EC850 Series | |
| Tube material | Nitrile | |
| Working pressure | 7250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |