
Aeroquip by Danfoss
EC850-20TK-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC850-20TK-M61
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Ultra high pressure applications, hydraulic systems with petroleum and water-glycol based fluids, lubricating oils and water |
| Bend radius - min | 14.96 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 29000 Psi |
| Certification(s) | SAE 100R15EN856 Type R15 |
| Color | Black |
| Compliance(s) | EN45545MSHA Approved |
| Conductivity | Conductive |
| Construction | Multi Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -20 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 500000 cycles |
| Inside diameter | 1.25 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2 in |
| Product Height | 1.25 in |
| Product Length/Depth | 200.131 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 6003.925 in³ |
| Product Weight | 2.69 lb |
| Product Width | 2 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | EC850 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 1 in |
| Working pressure | 7250 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |