Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | LUBRICATION SYSTEMS | Lubrication systems |
| Bend radius min (inch) | 2.677 | |
| Bend radius min (mm) | 68.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 1400 | |
| Burst pressure (psi) | 20300 | |
| Catalog Item | EC881-10RL | |
| Certifications | LR | LR |
| Color | BLACK | Black |
| Compliances | SAE 100R16 | SAE 100R16 |
| Conditional temp range | 32F TO 158F FOR WATER | 32F to 158F for water |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Impulse cycle (cycles) | 100000 | |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.62 | |
| Inside diameter (mm) | 15.90 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 0.94 | |
| Outside diameter (mm) | 24.00 | |
| Package form | REEL | Reel |
| Product height in | 0.620 | |
| Product height mm | 15.900 | |
| Product width in | 0.620 | |
| Product width mm | 15.900 | |
| Qualified hose fittings | TTC/Z SERIES | TTC/Z Series |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | EC881 SERIES | EC881 Series |
| Size | -10 | -10 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 | |
| Vacuum rating (mmHg) | 599.00 | |
| Working pressure max (bar) | 350 | |
| Working pressure max (psi) | 5075 | |
| Working temperature max (C) | 126 | |
| Working temperature max (F) | 258.8 | |
| Working temperature min (C) | -46 | |
| Working temperature min (F) | -50.8 |
