Aeroquip by Danfoss
EC881-10VW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC881-10VW
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulic systems with petroleum and water glycol base fluids. |
| Bend radius - min | 2.68 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 20300 Psi |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -10 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .62 in |
| Lay line style | Ink Jet |
| Outside diameter | .92 in |
| Product Height | .94 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 10.603 in³ |
| Product Weight | 6 lb |
| Product Width | .94 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | EC881 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .32 in |
| Working pressure | 5075 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -50 °F |