
Aeroquip by Danfoss
EC881-16D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC881-16D
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic system with petroleum and water gycol based fluids for lubricating oils |
| Bend radius - min | 5.91 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 16240 Psi |
| Certification(s) | EN857 2SC |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -16 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1.04 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.44 in |
| Product Height | 1.44 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 24.883 in³ |
| Product Weight | 3.24 lb |
| Product Width | 1.44 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | EC881 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .4 in |
| Working pressure | 4060 Psi |
| Working temperature - max | 259 °F |
| Working temperature - min | -50 °F |