Aeroquip by Danfoss
EC881-24TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC881-24TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Hydraulic system with petroleum and water gycol based fluids for lubricating oils | |
| Bend radius - min | 9.84 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 8000 Psi | |
| Certification(s) | EN857 2SCSAE 100R16ISO 11237-1 | |
| Color | Black | |
| Compliance(s) | ABS CertifiedBVBWBDNVEN45545MEDRINALRMSHA Approved | |
| Conductivity | Non-Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 100000 cycles | |
| Inside diameter | 1.5 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | 2.08 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 27 in³ | |
| Product Weight | 1.28 lb | |
| Product Width | 1.5 in | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | EC881 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 1.5 in | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -50 °F |