Aeroquip by Danfoss
EC881-32TK
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC881-32TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system with pertoleum and water gycol base fluids for lubricating oils | |
| Bend radius - min | 12.4 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 6400 Psi | |
| Certification(s) | EN857 2SCSAE 100R16ISO 11237-1 | |
| Color | Black | |
| Compliance(s) | ABS CertifiedBVBWBDNVEN45545MEDRINALRMSHA Approved | |
| Conductivity | Non-Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 100000 cycles | |
| Inside diameter | 2 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | 2.58 in | |
| Product Height | 2 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 48 in³ | |
| Product Weight | 1.76 lb | |
| Product Width | 2 in | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | EC881 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 2 in | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -50 °F |