Aeroquip by Danfoss
EC881-6TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC881-6TK
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Hydraulic system with petroleum and water gycol based fluids for lubricating oils |
| Bend radius - min | 1.65 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 23200 Psi |
| Certification(s) | EN857 2SCSAE 100R16ISO 11237-1 |
| Color | Black |
| Compliance(s) | ABS CertifiedBVBWBDNVEN45545MEDRINALRMSHA Approved |
| Conductivity | Non-Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -6 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 100000 cycles |
| Inside diameter | .38 in |
| Lay line style | Transfer Tape |
| Outside diameter | .72 in |
| Product Height | .38 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 1.733 in³ |
| Product Weight | .28 lb |
| Product Width | .38 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | EC881 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .38 in |
| Working pressure | 5800 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -50 °F |