Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | CLEVIS BRACKET | Clevis bracket |
| Product height in | 4.750 | |
| Product height mm | 120.650 | |
| Product length in | 5.000 | |
| Product length mm | 127.000 | |
| Product width in | 5.000 | |
| Product width mm | 127 |