Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EFV3-29100-001PROPORTIONAL 3 | |
| Model Code 2 | WAY DIREC | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 4.650 | |
| Product length mm | 118.110 | |
| Product width in | 1.750 | |
| Product width mm | 44.450 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |