Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | HEATER LINES FOR VEHICLES | Heater lines for vehicles |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 17 | |
| Burst pressure (psi) | 250 | |
| Catalog Item | EH22506-250R | |
| Color | BLUE | Blue |
| Compliances | SAE J20R3 CLASS A | SAE J20R3 Class A |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | SILICONE | Silicone |
| Impulse cycle (cycles) | 150000 | |
| Inside diameter (inch) | 0.38 | |
| Inside diameter (mm) | 9.70 | |
| Lay line style | EMBOSSED | Embossed |
| Length (in) | 3000.00000 | |
| Length (mm) | 76200.00000 | |
| Outside diameter (inch) | 0.64 | |
| Outside diameter (mm) | 16.26 | |
| Package form | REEL | Reel |
| Product height in | 0.380 | |
| Product height mm | 9.700 | |
| Product width in | 0.380 | |
| Product width mm | 9.700 | |
| Qualified hose fittings | CONTACT DANFOSS FOR FITTINGS | Contact Danfoss for fittings |
| Reinforcement material | FABRIC | Fabric |
| Series | EH225 SERIES | EH225 Series |
| Size | -6 | -6 |
| Tube material | SILICONE | Silicone |
| Working pressure max (bar) | 3 | |
| Working pressure max (psi) | 50 | |
| Working temperature max (C) | 177 | |
| Working temperature max (F) | 350.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256669 |
