Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Brand | Danfoss |
Burst pressure (bar) | 60 |
Burst pressure (psi) | 872 |
Color | Blue |
Construction | 4 Ply braid |
Cover material | Nitrile (NBR) |
Hose_Length_tolerance | +2/-0% |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Lay line style | Ink jet |
Length (in) | 144.00000 |
Length (mm) | 3657.60000 |
Outside diameter (inch) | 0.87 |
Outside diameter (mm) | 22.10 |
Package form | Cut length |
Reinforcement material | Aramid (Kevlar) |
Series | EH226 Series |
Size | -8 |
Tube material | Silicone |
Working temperature max (C) | 177 |
Working temperature max (F) | 350.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146083845 |