Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | LOW PRESSURE ENGINE OR COOLANT | Low pressure engine or coolant |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 38 | |
| Burst pressure (psi) | 550 | |
| Color | BLUE | Blue |
| Compliances | SAE J20R1 CLASS A | SAE J20R1 Class A |
| Construction | 4 PLY BRAID | 4 Ply braid |
| Inside diameter (inch) | 1.38 | |
| Inside diameter (mm) | 35.10 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 1.75 | |
| Outside diameter (mm) | 44.45 | |
| Package form | BULK | Bulk |
| Product height in | 1.380 | |
| Product height mm | 35.100 | |
| Product width in | 1.380 | |
| Product width mm | 35.100 | |
| Qualified hose fittings | CONTACT DANFOSS FOR FITTINGS | Contact Danfoss for fittings |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | EH226 SERIES | EH226 Series |
| Size | -22 | -22 |
| Tube material | SILICONE | Silicone |
| Working temperature max (C) | 177 | |
| Working temperature max (F) | 350.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789332547 |
| Proposition 65 | Cancer and Reproductive Harm |
