Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Low pressure engine or coolant |
| Brand | Danfoss |
| Burst pressure (bar) | 24 |
| Burst pressure (psi) | 351 |
| Color | Blue |
| Compliances | SAE J20R1 Class A |
| Conductivity | Conductive |
| Construction | 4 Ply braid |
| Cover material | Silicone |
| Inside diameter (inch) | 2.62 |
| Inside diameter (mm) | 66.50 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 2.99 |
| Outside diameter (mm) | 75.95 |
| Package form | Bulk |
| Product height in | 2.620 |
| Product height mm | 66.500 |
| Product width in | 2.620 |
| Product width mm | 66.500 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Aramid (Kevlar) |
| Series | EH226 Series |
| Size | -42 |
| Tube material | Silicone |
| Working temperature max (C) | 177 |
| Working temperature max (F) | 350.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789332646 |
| Proposition 65 | Cancer and Reproductive Harm |
