Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | AIR | Air |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 33 | |
| Burst pressure (psi) | 477 | |
| Catalog Item | EH22706-00163 | EH22706-00163 |
| Color | RED | Red |
| Compliances | SAE J20 CLASS A | SAE J20 Class A |
| Construction | 4 PLY BRAID | 4 Ply braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Inside diameter (inch) | 0.38 | |
| Inside diameter (mm) | 9.70 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 16.40000 | |
| Length (mm) | 416.56000 | |
| Outside diameter (inch) | 0.70 | |
| Outside diameter (mm) | 17.78 | |
| Package form | CUT LENGTH | Cut length |
| Product height in | 0.380 | |
| Product height mm | 9.700 | |
| Product width in | 0.380 | |
| Product width mm | 9.700 | |
| Qualified hose fittings | CONTACT DANFOSS FOR FITTINGS | Contact Danfoss for fittings |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | EH227 SERIES | EH227 Series |
| Size | -6 | -6 |
| Tube material | SILICONE | Silicone |
| Working temperature max (C) | 260 | |
| Working temperature max (F) | 500.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.0 |
